
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 85 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 36 mm |
C - Outer ring width | 30 mm |
T - Total width | 38,5 mm |
d1 - External diameter inner ring | 114,8 mm |
a - Charge load application point | 33,9 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 2,68 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 248 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 324 kN |
Cu - Fatigue limit load | 37,7 kN |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 0.79 |
Y2 - Upper axial load coefficient | 1.43 |
N ref - Reference thermal speed | 2800 tr/min |
N lim - Mechanical Limit Speed | 4700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 8,574 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 11,426 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,617 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,309 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,429 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 96 mm |
db min - Min IR shoulder diameter | 95 mm |
Da min - Min shoulder diameter OR | 130 mm |
Da max - Max shoulder diameter OR | 140 mm |
Db min - Min OR shoulder diameter | 142 mm |
Ca - Min clearance | 5 mm |
Cb - Min clearance | 8,5 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2 mm |