Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 40 mm |
C - Outer ring width | 34 mm |
T - Total width | 42,5 mm |
d1 - External diameter inner ring | 122,6 mm |
a - Charge load application point | 36,8 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 3,439 kg |
ISO 355 reference | T3FC090 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 282 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 396 kN |
Cu - Fatigue limit load | 42,5 kN |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 0.79 |
Y2 - Upper axial load coefficient | 1.43 |
Nref - Reference thermal speed | 2700 tr/min |
Nlim - Mechanical Limit Speed | 4400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,574 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,426 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,429 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,617 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 102 mm |
db min - Min IR shoulder diameter | 100 mm |
Da min - Min shoulder diameter OR | 138 mm |
Da max - Max shoulder diameter OR | 150 mm |
Db min - Min OR shoulder diameter | 152 mm |
Ca - Min clearance | 5 mm |
Cb - Min clearance | 8,5 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2 mm |