Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 180 mm |
D - External diameter | 320 mm |
B - Bearing/Inner ring width | 86 mm |
C - Outer ring width | 71 mm |
T - Total width | 91 mm |
a - Charge load application point | 77,5 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 30,4 kg |
ISO 355 reference | T4GD180 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1320 kN |
C0 - Static load | 1690 kN |
Cu - Fatigue limit load | 157 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.45 |
Y0 - Static axial load coefficient | 0.73 |
Y2 - Upper axial load coefficient | 1.33 |
Nlim - Oil lubrication limit speed | 1500 tr/min |
Nlim - Grease lubrication limit speed | 1100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 204 mm |
db min - Min IR shoulder diameter | 202 mm |
Da min - Min shoulder diameter OR | 267 mm |
Da max - Max shoulder diameter OR | 302 mm |
Db min - Min OR shoulder diameter | 305,5 mm |
Ca - Min clearance | 10 mm |
Cb - Min clearance | 20 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |