

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 240 mm |
D - External diameter | 440 mm |
B - Bearing/Inner ring width | 120 mm |
C - Outer ring width | 100 mm |
T - Total width | 127 mm |
a - Charge load application point | 107 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Mass | 78,9 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2180 kN |
C0 - Static load | 2750 kN |
Cu - Fatigue limit load | 232 kN |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 0.77 |
Y2 - Upper axial load coefficient | 1.39 |
N lim - Oil lubrication limit speed | 1100 tr/min |
N lim - Grease lubrication limit speed | 760 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da min - Min shoulder diameter OR | 365 mm |
Da max - Max shoulder diameter OR | 422 mm |
Db min - Min OR shoulder diameter | 421,5 mm |
Ca - Min clearance | 4,1 mm |
Cb - Min clearance | 27 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 3 mm |