

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 170 mm |
D - External diameter | 360 mm |
B - Bearing/Inner ring width | 120 mm |
C - Outer ring width | 100 mm |
T - Total width | 127 mm |
a - Charge load application point | 89,5 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Mass | 56,5 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1680 kN |
C0 - Static load | 1940 kN |
Cu - Fatigue limit load | 177 kN |
e - Coefficient | 0.37 |
Y0 - Static axial load coefficient | 0.88 |
Y2 - Upper axial load coefficient | 1.6 |
N lim - Oil lubrication limit speed | 1500 tr/min |
N lim - Grease lubrication limit speed | 1000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da min - Min shoulder diameter OR | 287 mm |
Da max - Max shoulder diameter OR | 342 mm |
Db min - Min OR shoulder diameter | 336 mm |
Ca - Min clearance | 1,5 mm |
Cb - Min clearance | 27 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 3 mm |