Double row deep groove ball bearing, polyamide cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 50 mm |
D - External diameter | 90 mm |
B - Bearing/Inner ring width | 23 mm |
d1 - External diameter inner ring | 65 mm |
D1 - Inner diameter outer ring | 77 mm |
rs - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,58 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 37,4 kN |
C0 - Static load | 36,7 kN |
Cu - Fatigue limit load | 2,02 kN |
f0 - Coefficient | 15.6 |
Nref - Reference thermal speed | 6300 tr/min |
Nlim - Mechanical Limit Speed | 6800 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 130 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 5,628 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,372 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,433 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,32 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 57 mm |
Da max - Max shoulder diameter OR | 83 mm |
ra max - Max shaft & housing fillet radius | 1 mm |