
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 40 mm |
| D - External diameter | 80 mm |
| B - Bearing/Inner ring width | 45 mm |
| C - Outer ring width | 37,5 mm |
| a - Charge load application point | 38,5 mm |
| Mass | 0,956 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 116 kN |
| C0 - Static load | 134 kN |
| e - Coefficient | 0.37 |
| Y0 - Static axial load coefficient | 1.76 |
| Y2 - Upper axial load coefficient | 2.68 |
| N lim - Oil lubrication limit speed | 5500 tr/min |
| N lim - Grease lubrication limit speed | 4100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | Db min - Min OR shoulder diameter | 75 mm |
| ra max - Max fillet radius | 1,5 mm |
| r1a - Max fillet radius | 0,6 mm |
