
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 60 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 53 mm |
C - Outer ring width | 43,5 mm |
a - Charge load application point | 49,5 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 0,6 mm |
Mass | 1,99 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 199 kN |
C0 - Static load | 249 kN |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 1.63 |
Y2 - Upper axial load coefficient | 2.48 |
N lim - Oil lubrication limit speed | 3800 tr/min |
N lim - Grease lubrication limit speed | 2800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Db min - Min OR shoulder diameter | 104 mm |
Cb - Min clearance | 4,5 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 0,6 mm |