
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 130 mm |
D - External diameter | 230 mm |
B - Bearing/Inner ring width | 98 mm |
C - Outer ring width | 78,5 mm |
a - Charge load application point | 101,5 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 1 mm |
Mass | 15,3 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 710 kN |
C0 - Static load | 1010 kN |
Cu - Fatigue limit load | 103 kN |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 1.52 |
Y2 - Upper axial load coefficient | 2.31 |
N lim - Oil lubrication limit speed | 1700 tr/min |
N lim - Grease lubrication limit speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Db min - Min OR shoulder diameter | 218 mm |
Cb - Min clearance | 9,5 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 1 mm |