Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 82,55 mm |
| D - External diameter | 125,412 mm |
| B - Bearing/Inner ring width | 25,4 mm |
| C - Outer ring width | 19,845 mm |
| T - Total width | 25,4 mm |
| d1 - External diameter inner ring | 105 mm |
| a - Charge load application point | 26 mm |
| Mass | 1,05 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 113 kN |
| C0 - Static load | 163 kN |
| Cu - Fatigue limit load | 19,6 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.42 |
| Y0 - Static axial load coefficient | 0.79 |
| Y2 - Upper axial load coefficient | 1.44 |
| N lim - Oil lubrication limit speed | 3600 tr/min |
| N lim - Grease lubrication limit speed | 2700 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 89 mm |
| db min - Min IR shoulder diameter | 96 mm |
| Da max - Max shoulder diameter OR | 115 mm |
| Db min - Min OR shoulder diameter | 120 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 1,5 mm |
Industry Calcul Factors
