Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

4T-32206C - NTN

4T-32206C

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter30 mm
D - External diameter62 mm
B - Bearing/Inner ring width20 mm
C - Outer ring width17 mm
T - Total width21,25 mm
a - Charge load application point18,5 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius1 mm
Mass0,297 kg
ISO 355 referenceT3DC030
undefined
PRODUCT PERFORMANCE
C - Dynamic load55,5 kN
C0 - Static load60 kN
Cu - Fatigue limit load7,3 kN
A2 - Rating life coefficient1
e - Coefficient0.56
Y0 - Static axial load coefficient0.59
Y2 - Upper axial load coefficient1.07
N lim - Oil lubrication limit speed8100 tr/min
N lim - Grease lubrication limit speed6100 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR35,5 mm
db min - Min IR shoulder diameter35 mm
Da max - Max shoulder diameter OR56,5 mm
Db min - Min OR shoulder diameter59,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image