
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 39,688 mm |
D - External diameter | 80,167 mm |
B - Bearing/Inner ring width | 30,391 mm |
C - Outer ring width | 23,812 mm |
T - Total width | 29,37 mm |
d1 - External diameter inner ring | 58 mm |
a - Charge load application point | 18,17 mm |
Mass | 0,672 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 105 kN |
C0 - Static load | 112 kN |
Cu - Fatigue limit load | 13,7 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.27 |
Y0 - Static axial load coefficient | 1.21 |
Y2 - Upper axial load coefficient | 2.2 |
N lim - Oil lubrication limit speed | 6400 tr/min |
N lim - Grease lubrication limit speed | 4800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 45,5 mm |
db min - Min IR shoulder diameter | 46,5 mm |
Da max - Max shoulder diameter OR | 70 mm |
Db min - Min OR shoulder diameter | 75 mm |
ra max - Max fillet radius | 0,8 mm |
r1a - Max fillet radius | 3,3 mm |