
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 177,8 mm |
D - External diameter | 227,012 mm |
B - Bearing/Inner ring width | 30,162 mm |
C - Outer ring width | 23,02 mm |
T - Total width | 30,162 mm |
d1 - External diameter inner ring | 205 mm |
a - Charge load application point | 42,962 mm |
Mass | 2,91 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 201 kN |
C0 - Static load | 415 kN |
Cu - Fatigue limit load | 40,9 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.75 |
Y2 - Upper axial load coefficient | 1.36 |
N lim - Oil lubrication limit speed | 1800 tr/min |
N lim - Grease lubrication limit speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 186 mm |
db min - Min IR shoulder diameter | 188 mm |
Da max - Max shoulder diameter OR | 214 mm |
Db min - Min OR shoulder diameter | 221 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |