Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 92,075 mm |
| D - External diameter | 146,05 mm |
| B - Bearing/Inner ring width | 34,925 mm |
| C - Outer ring width | 26,195 mm |
| T - Total width | 33,338 mm |
| d1 - External diameter inner ring | 121 mm |
| a - Charge load application point | 32,738 mm |
| Mass | 2,08 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 181 kN |
| C0 - Static load | 266 kN |
| Cu - Fatigue limit load | 30,7 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.45 |
| Y0 - Static axial load coefficient | 0.74 |
| Y2 - Upper axial load coefficient | 1.34 |
| N lim - Oil lubrication limit speed | 3100 tr/min |
| N lim - Grease lubrication limit speed | 2400 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 101 mm |
| db min - Min IR shoulder diameter | 107 mm |
| Da max - Max shoulder diameter OR | 131 mm |
| Db min - Min OR shoulder diameter | 140 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 3,3 mm |
Industry Calcul Factors
