Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 44,45 mm |
| D - External diameter | 95,25 mm |
| B - Bearing/Inner ring width | 28,3 mm |
| C - Outer ring width | 20,638 mm |
| T - Total width | 30,958 mm |
| d1 - External diameter inner ring | 70,8 mm |
| a - Charge load application point | 30,458 mm |
| Mass | 0,93 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 91,5 kN |
| C0 - Static load | 92 kN |
| Cu - Fatigue limit load | 11,2 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.74 |
| Y0 - Static axial load coefficient | 0.45 |
| Y2 - Upper axial load coefficient | 0.81 |
| N lim - Oil lubrication limit speed | 5000 tr/min |
| N lim - Grease lubrication limit speed | 3700 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 53 mm |
| db min - Min IR shoulder diameter | 63 mm |
| Da max - Max shoulder diameter OR | 81 mm |
| Db min - Min OR shoulder diameter | 89 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 0,8 mm |
Industry Calcul Factors
