Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
- 4T-5335
- 4T-5395
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 49,212 mm |
| D - External diameter | 103,188 mm |
| B - Bearing/Inner ring width | 44,475 mm |
| C - Outer ring width | 36,512 mm |
| T - Total width | 43,658 mm |
| d1 - External diameter inner ring | 75 mm |
| a - Charge load application point | 27,558 mm |
| Mass | 1,75 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 193 kN |
| C0 - Static load | 232 kN |
| Cu - Fatigue limit load | 28,3 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.3 |
| Y0 - Static axial load coefficient | 1.11 |
| Y2 - Upper axial load coefficient | 2.02 |
| N lim - Oil lubrication limit speed | 5000 tr/min |
| N lim - Grease lubrication limit speed | 3800 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 60 mm |
| db min - Min IR shoulder diameter | 66 mm |
| Da max - Max shoulder diameter OR | 89 mm |
| Db min - Min OR shoulder diameter | 97 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 3,3 mm |
OE Equivalents
Industry Calcul Factors
