Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 107,95 mm |
| D - External diameter | 165,1 mm |
| B - Bearing/Inner ring width | 36,512 mm |
| C - Outer ring width | 26,988 mm |
| T - Total width | 36,512 mm |
| d1 - External diameter inner ring | 137,8 mm |
| a - Charge load application point | 38,512 mm |
| Mass | 2,69 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 212 kN |
| C0 - Static load | 315 kN |
| Cu - Fatigue limit load | 35 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.5 |
| Y0 - Static axial load coefficient | 0.66 |
| Y2 - Upper axial load coefficient | 1.21 |
| N lim - Oil lubrication limit speed | 2700 tr/min |
| N lim - Grease lubrication limit speed | 2100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 117 mm |
| db min - Min IR shoulder diameter | 123 mm |
| Da max - Max shoulder diameter OR | 149 mm |
| Db min - Min OR shoulder diameter | 159 mm |
| ra max - Max fillet radius | 3,5 mm |
| r1a - Max fillet radius | 3,3 mm |
Industry Calcul Factors
