
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 44,45 mm |
D - External diameter | 127 mm |
B - Bearing/Inner ring width | 52,388 mm |
C - Outer ring width | 41,275 mm |
T - Total width | 50,8 mm |
d1 - External diameter inner ring | 88 mm |
a - Charge load application point | 31,3 mm |
Mass | 3,59 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 277 kN |
C0 - Static load | 320 kN |
Cu - Fatigue limit load | 39 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.3 |
Y0 - Static axial load coefficient | 1.11 |
Y2 - Upper axial load coefficient | 2.01 |
N lim - Oil lubrication limit speed | 4300 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 60 mm |
db min - Min IR shoulder diameter | 67 mm |
Da max - Max shoulder diameter OR | 108 mm |
Db min - Min OR shoulder diameter | 117 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |
Industry Calcul Factors
