Mounted cone, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 63,5 mm |
B - Bearing/Inner ring width | 41,275 mm |
d1 - External diameter inner ring | 99,3 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 215 kN |
C0 - Static load | 262 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.36 |
Y0 - Static axial load coefficient | 0.91 |
Y2 - Upper axial load coefficient | 1.66 |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 74 mm |
db min - Min IR shoulder diameter | 81 mm |
ra max - Max fillet radius | 3,5 mm |