
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 101,6 mm |
D - External diameter | 168,275 mm |
B - Bearing/Inner ring width | 41,275 mm |
C - Outer ring width | 30,162 mm |
T - Total width | 41,275 mm |
d1 - External diameter inner ring | 133,5 mm |
a - Charge load application point | 38,275 mm |
Mass | 3,4 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 247 kN |
C0 - Static load | 340 kN |
Cu - Fatigue limit load | 38,1 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.47 |
Y0 - Static axial load coefficient | 0.7 |
Y2 - Upper axial load coefficient | 1.28 |
N lim - Oil lubrication limit speed | 2800 tr/min |
N lim - Grease lubrication limit speed | 2100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 112 mm |
db min - Min IR shoulder diameter | 118 mm |
Da max - Max shoulder diameter OR | 149 mm |
Db min - Min OR shoulder diameter | 160 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |