Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,328 kg |
| Width cone | 30 mm |
| Width cup | 23 mm |
| Internal diameter n°1 | 50 mm |
| External diameter 1 | 104 mm |
| External diameter 2 | 117 mm |
| CHARACTERISTICS | |
|---|---|
| Weight | 1,328 kg |
| Width cone | 30 mm |
| Width cup | 23 mm |
| Internal diameter n°1 | 50 mm |
| External diameter 1 | 104 mm |
| External diameter 2 | 117 mm |