Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 2 (wheel) | 38 mm |
| External diameter 1 (wheel) | 72 mm |
| Width 1 | 35 mm |
| External diameter 1 | 72 mm |
| Width 2 | 38 mm |
| CHARACTERISTICS | |
|---|---|
| Width 2 (wheel) | 38 mm |
| External diameter 1 (wheel) | 72 mm |
| Width 1 | 35 mm |
| External diameter 1 | 72 mm |
| Width 2 | 38 mm |