This product replaces the following reference:- 4T-CR1-0823CS113/L244 - NTN
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 2 (wheel) | 38 mm |
| Weight | 0,625 kg |
| External diameter 1 (wheel) | 72 mm |
| Width 1 | 35 mm |
| External diameter 1 | 72 mm |
| Width 2 | 38 mm |
OE Equivalents
Nissan40210-01E00Automotive Compatibility
NissanBLUEBIRDBLUEBIRD09/1983 => 11/1987Train avantLeft,RightNissanBLUEBIRDBLUEBIRD11/1985 => 11/1990FrontDroit,GaucheNissanBLUEBIRDBLUEBIRD11/1985 => 11/1990FrontLeft,RightNissanBLUEBIRDBLUEBIRD II09/1983 => 11/1990FrontRightNissanBLUEBIRDBLUEBIRD III09/1983 => 11/1990FrontRightNissanPRAIRIEPRAIRIE12/1985 => 08/1988Train avantDroit,GaucheNissanPrimeraPRIMERA I06/1990 => 12/1997FrontRightNissanPrimeraPrimera06/1990 => 12/1997Train avantDroit,Gauche