Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 2 (wheel) | 52 mm |
| External diameter 1 (wheel) | 65 mm |
| External diameter 1 | 65 mm |
| Width 1 | 52 mm |
| Width 2 | 52 mm |
| Internal diameter n°1 | 38 mm |
| Weight | 0,637 kg |
Automotive Compatibility
SubaruImprezaIMPREZA I => -Right,LeftSubaruImprezaIMPREZA I08/1994 => 06/2000RearRight,LeftSubaruImprezaIMPREZA II => RearRight,LeftSubaruImprezaIMPREZA II08/2005 => 05/2007RearLeft,RightSubaruImprezaIMPREZA III => RearLeft,RightSubaruImprezaImpreza => -Gauche,DroitSubaruLEGACY ILEGACY I => -Right,LeftSubaruLEGACY ILEGACY I04/1989 => 08/1994RearRight,LeftSubaruLegacyLEGACY II12/1993 => 10/1998RearRight,LeftSubaruLegacyLegacy04/1989 => 05/1997RearLeft,RightSubaruLegacyLegacy12/1993 => 05/1997Train arrièreLeft,RightSubaruOutbackOUTBACK I06/1996 => 10/1998RearRight,Left