Reference 4T-CR1-08A24CS17#03
This product replaces the following reference:- 4T-CRI-08A24CS175/L266 - NTN
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 42 mm |
| External diameter | 80 mm |
| Width | 38 mm |
| Bearing type | FC |
| Weight | 0,876 kg |
Automotive Compatibility
NissanPathfinderPathfinder09/1997 => 07/2003RearLeft,RightNissanTERRANO IITERRANO II04/1996 => 11/2006RearLeft,RightNissanTERRANO IITERRANO II04/1996 => 11/2006RearRight,LeftNissanVanetteVANETTE II08/1994 => 10/2001RearRight,LeftNissanVanetteVANETTE II11/2000 => 10/2001RearLeft,RightNissanVanetteVanette08/1994 => 10/2001RearRight,Left