
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 89,974 mm |
D - External diameter | 146,975 mm |
B - Bearing/Inner ring width | 40 mm |
C - Outer ring width | 32,5 mm |
T - Total width | 40 mm |
d1 - External diameter inner ring | 117,5 mm |
a - Charge load application point | 31,4 mm |
Mass | 2,55 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 227 kN |
C0 - Static load | 340 kN |
Cu - Fatigue limit load | 39,4 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.33 |
Y0 - Static axial load coefficient | 0.99 |
Y2 - Upper axial load coefficient | 1.8 |
N lim - Oil lubrication limit speed | 3200 tr/min |
N lim - Grease lubrication limit speed | 2400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 99 mm |
db min - Min IR shoulder diameter | 112 mm |
Da max - Max shoulder diameter OR | 133 mm |
Db min - Min OR shoulder diameter | 141 mm |
ra max - Max fillet radius | 7 mm |
r1a - Max fillet radius | 3,5 mm |
Industry Calcul Factors
