Mounted cone, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 114,3 mm |
B - Bearing/Inner ring width | 49,428 mm |
d1 - External diameter inner ring | 180 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 475 kN |
C0 - Static load | 620 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.74 |
Y0 - Static axial load coefficient | 0.45 |
Y2 - Upper axial load coefficient | 0.81 |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 142 mm |
db min - Min IR shoulder diameter | 146 mm |
ra max - Max fillet radius | 3,5 mm |