
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 29 mm |
C - Outer ring width | 24 mm |
T - Total width | 30 mm |
a - Charge load application point | 29,8 mm |
rs - Min fillet radius | 6 mm |
r1s - Min fillet radius | 2,5 mm |
Mass | 1,37 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 149 kN |
C0 - Static load | 214 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.74 |
Y2 - Upper axial load coefficient | 1.35 |
N lim - Oil lubrication limit speed | 3500 tr/min |
N lim - Grease lubrication limit speed | 2600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 92 mm |
db min - Min IR shoulder diameter | 104 mm |
Da max - Max shoulder diameter OR | 125 mm |
Db min - Min OR shoulder diameter | 207 mm |
ra max - Max fillet radius | 6 mm |
r1a - Max fillet radius | 2,5 mm |