
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 180 mm |
D - External diameter | 250 mm |
B - Bearing/Inner ring width | 45 mm |
C - Outer ring width | 37 mm |
T - Total width | 47 mm |
d1 - External diameter inner ring | 219 mm |
Mass | 6,74 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 410 kN |
C0 - Static load | 710 kN |
Cu - Fatigue limit load | 68,8 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.48 |
Y0 - Static axial load coefficient | 0.69 |
Y2 - Upper axial load coefficient | 1.25 |
N lim - Oil lubrication limit speed | 1700 tr/min |
N lim - Grease lubrication limit speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 190 mm |
db min - Min IR shoulder diameter | 196 mm |
Da max - Max shoulder diameter OR | 232 mm |
Db min - Min OR shoulder diameter | 243 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 2,5 mm |
OE Equivalents
Industry Calcul Factors
