
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 95,25 mm |
D - External diameter | 130,175 mm |
B - Bearing/Inner ring width | 21,433 mm |
C - Outer ring width | 16,67 mm |
T - Total width | 20,638 mm |
d1 - External diameter inner ring | 113,5 mm |
a - Charge load application point | 21,638 mm |
Mass | 0,786 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 90 kN |
C0 - Static load | 147 kN |
Cu - Fatigue limit load | 17,3 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 0.95 |
Y2 - Upper axial load coefficient | 1.72 |
N lim - Oil lubrication limit speed | 3300 tr/min |
N lim - Grease lubrication limit speed | 2500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 101 mm |
db min - Min IR shoulder diameter | 103 mm |
Da max - Max shoulder diameter OR | 122 mm |
Db min - Min OR shoulder diameter | 125 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |