Mounted cone, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 0 mm |
D - External diameter | 59,974 mm |
B - Bearing/Inner ring width | 0 mm |
C - Outer ring width | 11,938 mm |
T - Total width | 15,875 mm |
a - Charge load application point | 13,375 mm |
rs - Min fillet radius | 0 mm |
r1s - Min fillet radius | 0 mm |
Mass | 0,063 kg |
PRODUCT PERFORMANCE | |
---|---|
A2 - Rating life coefficient | 1 |
e - Coefficient | 0 |
Y0 - Static axial load coefficient | 0 |
Y2 - Upper axial load coefficient | 0 |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da max - Max shoulder diameter OR | 53 mm |
Db min - Min OR shoulder diameter | 56 mm |
ra max - Max fillet radius | 0 mm |
r1a - Max fillet radius | 1,3 mm |
Industry Calcul Factors
