
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Internal diameter | 25 mm |
| D - External diameter | 42 mm |
| D1 - Inner diameter outer ring | 26 mm |
| d1 - External diameter inner ring | 42 mm |
| T - Thrust bearing height | 11 mm |
| rs - Min fillet radius | 0,6 mm |
| Mass | 0,058 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 18,1 kN |
| C0a - Static axial load rating | 35,5 kN |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 8 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 8 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,583 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,792 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,5 Hz |
| ABUTMENT | | ra max - Max shaft & housing fillet radius | 0,6 mm |
| Da max - Max shoulder diameter OR | 32 mm |
| da min - Min shoulder diameter IR | 35 mm |
