
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 35 mm |
| D - External diameter | 52 mm |
| T - Thrust bearing height | 12 mm |
| rs - Min fillet radius | 0,6 mm |
| Mass | 0,085 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 20,4 kN |
| C0a - Static axial load rating | 44,5 kN |
| Cua - Limit axial load rating | 2,02 kN |
| N lim - Oil lubrication limit speed | 5600 tr/min |
| N lim - Grease lubrication limit speed | 3900 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | Da max - Max shoulder diameter OR | 42 mm |
| da min - Min shoulder diameter IR | 45 mm |
