Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 25 mm |
| D - External diameter | 47 mm |
| D1 - Inner diameter outer ring | 27 mm |
| d1 - External diameter inner ring | 47 mm |
| T - Thrust bearing height | 15 mm |
| rs - Min fillet radius | 0,6 mm |
| Mass | 0,11 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 27,8 kN |
| C0a - Static axial load rating | 50,5 kN |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 6,5 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 6,5 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,535 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,268 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,5 Hz |
| ABUTMENT | |
|---|---|
| ra max - Max shaft & housing fillet radius | 0,6 mm |
| Da max - Max shoulder diameter OR | 34 mm |
| da min - Min shoulder diameter IR | 38 mm |