Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 170 mm |
D - External diameter | 240 mm |
T - Thrust bearing height | 55 mm |
rs - Min fillet radius | 1,5 mm |
Mass | 7,81 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 261 kN |
C0a - Static axial load rating | 835 kN |
Cua - Limit axial load rating | 26,3 kN |
N lim - Oil lubrication limit speed | 1200 tr/min |
N lim - Grease lubrication limit speed | 810 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da max - Max shoulder diameter OR | 198 mm |
da min - Min shoulder diameter IR | 212 mm |