
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 180 mm |
| D - External diameter | 250 mm |
| T - Thrust bearing height | 56 mm |
| rs - Min fillet radius | 1,5 mm |
| Mass | 8,34 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 266 kN |
| C0a - Static axial load rating | 875 kN |
| Cua - Limit axial load rating | 26,9 kN |
| N lim - Oil lubrication limit speed | 1100 tr/min |
| N lim - Grease lubrication limit speed | 780 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | Da max - Max shoulder diameter OR | 208 mm |
| da min - Min shoulder diameter IR | 222 mm |
