
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 340 mm |
| D - External diameter | 420 mm |
| T - Thrust bearing height | 64 mm |
| rs - Min fillet radius | 2 mm |
| Mass | 19,7 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 375 kN |
| C0a - Static axial load rating | 1760 kN |
| Cua - Limit axial load rating | 40,5 kN |
| N lim - Oil lubrication limit speed | 760 tr/min |
| N lim - Grease lubrication limit speed | 530 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | ra max - Max shaft & housing fillet radius | 2 mm |
| Da max - Max shoulder diameter OR | 372 mm |
| da min - Min shoulder diameter IR | 388 mm |
