
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 10 mm |
| D - External diameter | 30 mm |
| B - Bearing/Inner ring width | 14,3 mm |
| a - Charge load application point | 14,5 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 0,6 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,051 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 7,15 kN |
| C0 - Static load | 3,9 kN |
| Cu - Fatigue limit load | 0,23 kN |
| N lim - Oil lubrication limit speed | 22000 tr/min |
| N lim - Grease lubrication limit speed | 17000 tr/min |
| Tmin - Min operating temperature | -25 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 14 mm |
| da max - Max shoulder diameter IR | 0 mm |
| Da max - Max shoulder diameter OR | 26 mm |
| ra max - Max shaft & housing fillet radius | 0,6 mm |
