Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 15 mm |
| D - External diameter | 35 mm |
| B - Bearing/Inner ring width | 15,9 mm |
| a - Charge load application point | 16,3 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 0,6 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,067 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 8,5 kN |
| C0 - Static load | 5,3 kN |
| Cu - Fatigue limit load | 0,31 kN |
| N lim - Oil lubrication limit speed | 17000 tr/min |
| N lim - Grease lubrication limit speed | 13000 tr/min |
| Tmin - Min operating temperature | -25 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 19 mm |
| da max - Max shoulder diameter IR | 0 mm |
| Da max - Max shoulder diameter OR | 31 mm |
| ra max - Max shaft & housing fillet radius | 0,6 mm |