Double row angular contact ball bearing, polyamide cage, contact seals on both sides
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 40 mm |
D - External diameter | 80 mm |
B - Bearing/Inner ring width | 30,2 mm |
a - Charge load application point | 39,4 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,63 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 36,5 kN |
C0 - Static load | 29 kN |
Cu - Fatigue limit load | 1,7 kN |
Nlim - Oil lubrication limit speed | 7100 tr/min |
Nlim - Grease lubrication limit speed | 5600 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 47 mm |
da max - Max shoulder diameter IR | 0 mm |
Da max - Max shoulder diameter OR | 73 mm |
ra max - Max shaft & housing fillet radius | 1 mm |