
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 50 mm |
| D - External diameter | 90 mm |
| B - Bearing/Inner ring width | 30,2 mm |
| a - Charge load application point | 45,9 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,689 kg |
| PRODUCT PERFORMANCE | | C - Dynamic load | 53 kN |
| C0 - Static load | 43,5 kN |
| Cu - Fatigue limit load | 2,7 kN |
| N lim - Oil lubrication limit speed | 6000 tr/min |
| N lim - Grease lubrication limit speed | 4800 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 57 mm |
| Da max - Max shoulder diameter OR | 83 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |