Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 55 mm |
| D - External diameter | 100 mm |
| B - Bearing/Inner ring width | 33,3 mm |
| d1 - External diameter inner ring | 68,7 mm |
| D1 - Inner diameter outer ring | 88,9 mm |
| a - Charge load application point | 49,9 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,5 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,876 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 55,5 kN |
| C0 - Static load | 49,4 kN |
| Cu - Fatigue limit load | 2,95 kN |
| f0 - Coefficient | 15 |
| N ref - Reference thermal speed | 5500 tr/min |
| N lim - Mechanical Limit Speed | 5100 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 4,206 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,794 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,562 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,781 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,421 Hz |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 63 mm |
| da max - Max shoulder diameter IR | 68,7 mm |
| Da max - Max shoulder diameter OR | 92 mm |
| ra max - Max shaft & housing fillet radius | 1,5 mm |