Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 38,1 mm |
a - Charge load application point | 59,7 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 1,611 kg |
PRODUCT PERFORMANCE | C - Dynamic load | 76,5 kN |
C0 - Static load | 69 kN |
Cu - Fatigue limit load | 4,2 kN |
Nlim - Oil lubrication limit speed | 4500 tr/min |
Nlim - Grease lubrication limit speed | 3600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | da min - Min shoulder diameter IR | 74 mm |
Da max - Max shoulder diameter OR | 111 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
Equivalents Products