
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 70 mm |
| D - External diameter | 125 mm |
| B - Bearing/Inner ring width | 39,7 mm |
| a - Charge load application point | 63,8 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,5 mm |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 1,75 kg |
| PRODUCT PERFORMANCE | | C - Dynamic load | 94 kN |
| C0 - Static load | 82 kN |
| Cu - Fatigue limit load | 5 kN |
| N lim - Oil lubrication limit speed | 4500 tr/min |
| N lim - Grease lubrication limit speed | 3400 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 79 mm |
| Da max - Max shoulder diameter OR | 116 mm |
| ra max - Max shaft & housing fillet radius | 1,5 mm |