
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 80 mm |
| D - External diameter | 140 mm |
| B - Bearing/Inner ring width | 44,4 mm |
| a - Charge load application point | 69,6 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 2 mm |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 2,433 kg |
| PRODUCT PERFORMANCE | | C - Dynamic load | 99 kN |
| C0 - Static load | 93 kN |
| Cu - Fatigue limit load | 5,7 kN |
| N lim - Oil lubrication limit speed | 3800 tr/min |
| N lim - Grease lubrication limit speed | 3000 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 90 mm |
| Da max - Max shoulder diameter OR | 130 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |