Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 30 mm |
D - External diameter | 72 mm |
B - Bearing/Inner ring width | 30,2 mm |
a - Charge load application point | 36,6 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,574 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 40,5 kN |
C0 - Static load | 28,1 kN |
Cu - Fatigue limit load | 1,7 kN |
N lim - Oil lubrication limit speed | 8500 tr/min |
N lim - Grease lubrication limit speed | 6300 tr/min |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 37 mm |
da max - Max shoulder diameter IR | 0 mm |
Da max - Max shoulder diameter OR | 65 mm |
ra max - Max shaft & housing fillet radius | 1 mm |