Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 45 mm |
| D - External diameter | 100 mm |
| B - Bearing/Inner ring width | 39,7 mm |
| a - Charge load application point | 58,5 mm |
| α - Contact angle | 25 ° |
| rs - Min fillet radius | 1,5 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 1,36 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 66,5 kN |
| C0 - Static load | 49,5 kN |
| Cu - Fatigue limit load | 3 kN |
| N lim - Grease lubrication limit speed | 3200 tr/min |
| Tmin - Min operating temperature | -25 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 53,5 mm |
| Da max - Max shoulder diameter OR | 91,5 mm |
| ra max - Max shaft & housing fillet radius | 1,5 mm |