Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 58,7 mm |
a - Charge load application point | 72,8 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 3,67 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 142 kN |
C0 - Static load | 113 kN |
Cu - Fatigue limit load | 7 kN |
N lim - Oil lubrication limit speed | 4300 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 77 mm |
Da max - Max shoulder diameter OR | 128 mm |
ra max - Max shaft & housing fillet radius | 2 mm |