Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 63,5 mm |
a - Charge load application point | 78,3 mm |
α - Contact angle | 25 ° |
a min - Min position Groove | 4,65 mm |
a max - Max position groove | 4,9 mm |
rs - Min fillet radius | 2,1 mm |
rNs - Min fillet radius | 0,6 mm |
D3 - Max bottom groove diameter | 145,24 mm |
b min - Min groove width | 3,1 mm |
b max - Max groove width | 3,4 mm |
r0 max - Max bottom groove radius | 0,6 mm |
D4 max - Max outer diameter of assembled stop ring | 159,7 mm |
f - Stop ring thickness | 2,77 mm |
Snap ring reference | R150 |
Radial clearance class | CN |
Precision class | P0 |
Mass | 4,575 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 159 kN |
C0 - Static load | 128 kN |
Cu - Fatigue limit load | 7,9 kN |
N lim - Oil lubrication limit speed | 3800 tr/min |
N lim - Grease lubrication limit speed | 3000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 82 mm |
Da max - Max shoulder diameter OR | 138 mm |
Ca min - Mini segment position | 7,37 mm |
Ca max - Max segment position | 7,72 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
rNa max - Max fillet radius on segment side | 0,6 mm |
Db min - Min stop ring position diameter | 161,8 mm |