![](https://eshop-api.ntn-snr.com/medias/logo-200x80-topline.png?context=bWFzdGVyfGltYWdlc3wxMTY1M3xpbWFnZS9wbmd8aDg0L2gzYS84ODk3MjgyNzY4OTI2L2xvZ28tMjAweDgwLXRvcGxpbmUucG5nfGI3ZmM3YmI1YjMxYjFiZTg1NDdjN2ZlMzA4MDYwM2Y2NjZlYjA1Y2JkZTRjNzU3OTAyZmFiNWVkNjFiMzBhY2I)
TOPLINE deep groove ball bearing, radial contact, pressed steel cage, contact seals on both sides, applications up to 150°C.
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 12 mm |
D - External diameter | 28 mm |
B - Bearing/Inner ring width | 8 mm |
d1 - External diameter inner ring | 17,2 mm |
D1 - Inner diameter outer ring | 25,5 mm |
rs - Min fillet radius | 0,3 mm |
Radial clearance class | C3 |
Mass | 0,021 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5,4 kN |
C0 - Static load | 2,37 kN |
Cu - Fatigue limit load | 0,11 kN |
f0 - Coefficient | 13.1 |
Nlim - Mechanical Limit Speed | 17000 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 150 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,047 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 4,953 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,381 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 3,961 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 14 mm |
da max - Max shoulder diameter IR | 17,2 mm |
Da max - Max shoulder diameter OR | 26 mm |
ra max - Max shaft & housing fillet radius | 0,3 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/DGBB-EN.jpg?context=bWFzdGVyfHJvb3R8NDM3Njh8aW1hZ2UvanBlZ3xoNGMvaDk5Lzg5Mzc2OTAyMDIxNDIvREdCQl9FTi5qcGd8ZWQ2OTQ1Mzc2MTc0ZmYwMDY2NjcyOTc3NzlmMWJmNDU3YTFmNjgyZjg3MDhhNTQ0NTM3MTdiMzI5ZDhlNDYzOA)